Abzweigkasten Abox 025-2,5² (80240701) Abox (until 2024): Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 28.02.2025

Junction box

Abox 025-2,5²

Productnumber: 80240701 | Dimensions: 80 x 80 x 52 mm

Junction box, protection class IP65, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing, soft insertion membranes, M20, sealing range 2 - 16 mm, (1 rear, 7 side), internal fixing points, for standard indoor installations

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x 2.5²)

electrical characteristics

Rated operating voltage AC 690 V
Rated insulation voltage AC 690 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP65
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 80 mm
Length 80 mm
Height 52 mm

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

for sealing range min 2 mm
for sealing range max 16 mm
Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable yes
Cover screw torque 1 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Material

Base unit material Polystyrene
Cover material Polystyrene
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (1 MB)

Dimensioned drawing

Dimensional drawing pdf (362 KB)
Dimensional drawing dxf (2 MB)
Dimensional drawing dwg (477 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/PL pdf (313 KB)
UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (220 KB)
VDE Certificate DE/EN pdf (679 KB)

Accessories

Terminal block Abox 025/040 KLS-2,5²/4²

  • Dimensions : 46,6 x 17,8 x 31,5 mm
  • Productnumber: 84000401

5-pole - 2.5/4 mm²

 

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

 

Combi set KS M20

  • Dimensions : 100 x 40 x 30 mm
  • Productnumber: 19202001

Thread length 12 mm

 

Combination set for connecting enclosures with metric entries, polystyrene, grey, complete with...

 

Twist plug WST M20

  • Dimensions : 24 x 24 x 20 mm
  • Productnumber: 20342001

Sealing range 8 - 13,5 mm, Thread length 12 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist nipple WNI M20

  • Dimensions : 24 x 24 x 20 mm
  • Productnumber: 21342001

Sealing range 8 - 13,5 mm, Thread length 12 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

 

Stepped nipple SNI M20

  • Dimensions : 25 x 25 x 17 mm
  • Productnumber: 21642001

Sealing range 5 - 16 mm

 

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

 

Cable gland KVR M20-MGM

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M20-GDB/MGM

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Attachment bushes AST M20

  • Dimensions : 24,5 x 24,5 x 22,5 mm
  • Productnumber: 23042001

Sealing range 8 - 13,5 mm

 

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

Sealing plugs VST M20

  • Dimensions : 24,5 x 24,5 x 13,5 mm
  • Productnumber: 23142001

Sealing range 8 - 13,5 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Double-membrane seals DMS M20/w

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26012001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Ventilation seal BST M20/sw

  • Dimensions : 25,2 x 11,9 x 25,2 mm
  • Productnumber: 26202001

Black

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Ventilation seal BST M20

  • Dimensions : 25,22 x 11,9 x 25,2 mm
  • Productnumber: 26242001

Grey

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Conduit connector RST M20

  • Dimensions : 29 x 26 x 38 mm
  • Productnumber: 28842001

for conduits with an external diameter of 20 mm

 

Pipe socket to take smooth pipes, with locknut, polystyrene, grey

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist