This article is archived!

#97016001 | Dimensions: 76 x 300 x 65 mm

Reinforcement box

U 71 BWD WAD-35

Reinforcement box, green rearward base with max. 1 x 25 mm insert, combinable, suitable for opposing formwork without support, pre-installation in the reinforcement bars, for concrete...

read more

Description

Reinforcement box, green rearward base with max. 1 x 25 mm insert, combinable, suitable for opposing formwork without support, pre-installation in the reinforcement bars, for concrete installation, combinable with a standard spacing of 71 mm, protection class IP30, rated insulation voltage: 400V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), Halogen free

2-part, height 65mm, 35 mm Ø discharge at the front, entries: 2 x to 20 mm Ø, concrete cover for the reinforcement of 20-60 mm, for connecting wall lights according to VDE 0100, with screw hole for light fitting, installation at reinforcement via reinforcement adapter, membrane for perforation, sealing range M16 - M20

Technical Data

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction
UL Type Rating not specified

Colours

Cover colour other

Dimensions

Width 76 mm
Length 300 mm
Height 65 mm
Weight 0.1 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability 650 °C (EN 60695-2-11)

mechanical properties

Type of fastening installation at reinforcement via reinforcement adapter

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Sales Information

EAN 4013902513925
ETIM Class EC002601
Custom tariff number 39269097
Minimum order quantity 1

Material

Base unit material Plastic

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Logistic data

Outer packaging

EAN / GTIN 4013902514472
Width 0.493 m
Weight 2.38 kg
Height 0.356 m
Quantity 20 pieces
Depth 0.293 m

Pallet

EAN / GTIN 4013902512096
Width 0.8 m
Weight 92 kg
Height 1.92 m
Quantity 600 pieces
Depth 1.2 m

Piece

EAN / GTIN 4013902513925
Width 0.076 m
Weight 0.1 kg
Height 0.065 m
Quantity 1 pieces
Depth 0.3 m

Planningdata

Tender text

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist
Your opinion matters!