Kabeleinführung GKE 32 (07303201) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Cable entry

GKE 32

Productnumber: 07303201 | Dimensions: 295 x 140 x 95 mm

Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)

Side of enclosure 320 mm, for 2 x 75 mm Ø cables

electrical characteristics

Type of protection IP43

Colours

Accessory colour deep black

Dimensions

Width 295 mm
Length 140 mm
Height 95 mm

Material characteristics

UV-resistant no
Industry quality no

Ambient conditions

Installation location unprotected outdoor areas

Material

Accessory material Rubber

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE pdf (2 MB)

Dimensioned drawing

Dimensional drawing jpg (1.002 KB)
Dimensional drawing dxf (591 KB)
Dimensional drawing pdf (80 KB)
Dimensional drawing dwg (130 KB)

Certificate

CE Declaration DE/EN/FR pdf (219 KB)
UKCA Declaration EN pdf (48 KB)

Tender text

Similar products

Cable entry GKE 43

  • Dimensions : 396 x 122 x 35 mm
  • Productnumber: 07304301

Side of enclosure 440 mm, for 3 x 75 mm Ø cables

 

Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)

 

Cable entry GKE 1

  • Dimensions : 110 x 120 x 35 mm
  • Productnumber: 07300101

For replacement requirement: Rubber cable infeed

 

Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist