Abzweigkasten WKE 2 - 5 x 6² (86050201) Product: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Junction box

WKE 2 - 5 x 6²

Productnumber: 86050201 | Dimensions: 100 x 100 x 50 mm

Junction box, protection class IP54/IP65, nominal cross-section 6 mm², Ui=450 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), knockouts, M25, (6 side), external fixing lugs, with E30 - E 90 electrical functional integrity according to DIN 4102 Part 12. Halogen-free enclosure made of special thermosetting plastic, terminals made of special high-temperature-resistant ceramic.

orange, Connection box 5-pole 0.5 - 6 mm², junction box 5-pole 0.5 - 1.5 mm², number of clampable wires per pole: 8 x 0.5² / 4 x 0.75² / 6 x 1² / 6 x 1.5² / 2 x 2.5² / 2 x 4² / 2 x 6²

Accessories supplied:
4 off IP54 attachment bushes M25, sealing range 9 - 18.5 mm, 1 off IP54 sealing plug M25, sealing range 9 - 18.5 mm, Drilling template, D6 wall + ceiling attachment set

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Max. conductor cross section 6 mm²
Protection class II
Type of protection IP54/IP65
Circuit integrity class E30/E60/E90
UL Type Rating not specified

Colours

Base unit colour orange
Cover colour orange

Dimensions

Width 100 mm
Length 100 mm
Height 50 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Type of fastening Wall/ceiling mounting
Sealable no
Cover screw torque 1.8 Nm
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (1.015 KB)

Dimensioned drawing

Dimensional drawing dxf (2 MB)
Dimensional drawing dwg (371 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (135 KB)

Certificate

MPA Test certificate UKr pdf (1 MB)
VDE Certificate DE/EN pdf (609 KB)
UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/PL pdf (316 KB)
CE Declaration DE/EN/FR pdf (220 KB)

Accessories

Cable gland KVR M20-MGM/or

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22762001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M25-MGM/or

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22762501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

This article is archived!

Attachment bushes AST M25/or

  • Productnumber: 23062501

Sealing range 9 - 18 mm

 

Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

This article is archived!

Sealing plugs VST M25/or

  • Dimensions : 29,5 x 29,5 x 14,1 mm
  • Productnumber: 23162501

 

Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the...

 

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist