Spelsberg junction boxes

So many features, so you can get it done. Easy.

The Abox series from Spelsberg has established itself on the market over decades - with junction boxes that are ideally suited for a multitude of installation situations and that benefit from minimal installation effort. And that is something you can continue to rely upon. The new Abox and Abox Pro - so you can get it done. Easy.

Get it done. Easy.

Unparalleled speed of installation

We make it simple

The fastest assembly ever.

Thanks to the innovative Abox series, installation of Abox junction boxes is faster than ever before. The new generation enables efficient and time-saving installation, improves the electrical installation process and maximises the work performance of electrical professionals.

Simple branching and extension thanks to soft membranes

Ultra-fast insertion up to IP66

Standard models have soft membranes up to the Abox 100.

The soft TPE insertion membranes enable fast and simple cable insertion for the Abox 025 - Abox 100 types.

Push-in or screw terminals

Simply safe

We can supply the right terminal for every application.

Whether it's the supplied Wago terminals for small cross-sections, the raised screw terminal or the screwless terminal: All ensure simple, stable and clear installation in every application.

Abox Pro.

The definition of professionalism

Made for use under extreme conditions.

The Abox Pro series is made for the most professional applications. It is extreme in every sense: extremely impact- and heat-resistant, waterproof, multi-certified, resistant to chemicals, approved for shipping and agriculture, and extremely simple to install.

Safety under all conditions.

Safety is paramount

For us, this is a matter of course: The entire Abox series is subject to extensive testing and certification.

It is VDE and DLG certified. With its DNV certification, the Pro version is also approved for use in shipping.

Extensive range

The most comprehensive range

Practical applications are our primary focus.

The junction box programme includes a wide range of sizes for a variety of applications and requirements. The new Abox 025/2 size allows applications such as space-saving escape route monitoring with separate clamping areas.

Abox

fast and simple to install

 

Learn more

Abox Pro

made for extreme requirements.

 

Learn more

The simplest
installation ever

The new Abox series from Spelsberg
has been developed from the ground up with
the user in mind.

By experts for experts.
For example, with
centre markings for
even faster alignment
of the supply line and the
box by laser.

 

Learn more about simple installation

One screwdriver does it all.

We have adapted the necessary screw connection to the tool you will already have with you.


Where you cannot use
a push-in terminal, our
terminal blocks are equipped directly with the
PZ/S screw drive.
Just like the cover 
and clamp mount, in fact.

 

Learn more about simple installation

Optimised interior

The optimisation of the interior is a significant further improvement that makes installation easier. Maximum wiring freedom enables more flexible cable management. The larger interior also makes it simpler to work inside the junction box and the soft membranes prevent screws from being lost.

A fully wired junction box in just a few steps.

Colors

Abox

The Spelsberg Abox comes with impressively simple and fast installation and provides a high level of safety

  • Soft membrane for fast cable entry
  • Centre marking for fast alignment
  • Protection up to IP66, IK07
  • Extensive certifications

To the Abox models

Colors

Abox Pro

The Spelsberg Abox Pro is made for extreme requirements.

  • Safe in unprotected outdoor areas
  • IP 66/67/69 and IK09
  • Centre marking for fast alignment
  • Expanded sealing area
  • Extensive certifications

To the Abox Pro models

Abox in practice

By experts for experts.

Abox | Get it done. Easy.

All features in the video


The best clamping technology at all times

With the Abox and Abox Pro, installing a junction box has never been simpler!

Our new generation of junction boxes always has the right terminal for your application when you need it. For small cross-sections, we include the popular and high-quality WAGO push-in terminal block.

For larger cross-sections, we rely on specially developed high-set terminal blocks, which are not only significantly more stable, but also enable convenient and clean wiring. The terminal is supplied wired and ready for installation.

More about the terminals


Details make the difference

The Abox attention to detail ensures greater job satisfaction during installation.

For example, the cover retainer or the stainless steel screws make revisions simpler for many years to come.

In terms of size, the new Abox 025/2 offers the perfect connection space. With its broader installation space, it allows separate clamping areas for data and power cables, for example, which ensures optimum flexibility and efficiency during installation.

These further developments are the result of our commitment to innovative solutions and practical applicability in a wide range of assembly situations.

Construction has never been completed as fast!

Developed for you

Time savings and a more on-site job satisfaction

Flexibility thanks to a wide range and high quality

Product safety during installation and for years afterwards

Products

Which Abox is
the right one?

 

To the junction box finder

Questions and answers

When will the new Aboxes be available?

The new junction boxes from Spelsberg will be available to wholesalers from 1 March and to you a few days later.

What is the difference between Abox and Abox Pro?

Abox

The new Abox Standard redefines safety, flexibility and speed in the installation of junction boxes. Suitable for even more indoor and protected outdoor applications, installation of the Abox is easier and quicker than ever before. This is ensured by numerous clever details such as the self-sealing soft insertion membranes, the optimised interior or the provided Wago terminals. The new generation comes in a new size as well, for even greater flexibility. The new Abox Standard makes the installation of junction boxes faster and simpler than ever before, without compromising on safety.

Abox Pro

Maximum protection under challenging conditions is what we developed the new Abox Pro for. Thanks to high-quality components and a robust construction, the new junction boxes guarantee high impact resistance and protect against water, heat and sunlight. The patented multiple knock-out membranes are simple and clean to use, while the choice of entries and cable diameters remains flexible. The option to fit mounting rails, circuit boards or mounting plates provides the Abox Pro with its versatility. The result is that we are setting new standards in terms of reliability and adaptability.

Which terminals can be ordered with it?

Wago push-in terminals are available for cross-sections up to and including 4 mm². Our high-set terminals for convenient and clear cable routing can also be supplied. These come ready for use and are extremely stable.
Other variants are our SL types, which are supplied with push-in terminals for flexible and rigid conductors.
Discover our terminal holders for even clearer wiring of your junction box as well.

Extensive range of
accessories

The essentials are always on board.
Our junction boxes are always supplied with the accessories required for installation. Additional accessories can be ordered separately for special applications or replacements. This guarantees perfect solutions for efficient and safe installation.

More information


Your message to us

Would you like to contact us personally?

Our experts will be happy to assist you further. Just give us a call during business hours.

You can reach us from 08:00 - 17:00 (Fridays until 14:00)

02355 892-155