Tough.: Spelsberg

GEOS - The industrial and outdoor enclosure

Perfectly thought-through for harsh conditions

GEOS has especially been developed for the application in the industrial and outdoor area. The enclosures designed for a high protection class, are extremely robust and provide various details that make them easily mountable and time-saving.

Strong, durable materials withstand strong weather conditions like sun radiation, wind and precipitation without problems. The patented design of the enclosure, cover and the new and innovative seal system "Drain Protect" provide for safe seal that reliably withstands moisture, dust, and dirt.

 Certifications  for the most varied applications give the user a secure feeling at all times.


To the GEOS-series

Tough.

 

Weather-resistant in all weathers

Our new GEOS series is produced of high-grade polycarbonate. This makes the outdoor enclosures resistive to certain chemicals, provides for high UV- and weather-resistance and braves extreme temperatures.

The enclosures are designed in a way that they are corrosion-proof and withstand high impact energy as per IK09. Therefore, your components are always perfectly protected.

  • UV-Weatherproof
  • Corrosion resistant
  • Temperature resistant
  • Chemical resistance
  • High impact strength IK 09

Flexible.

The right choice for any industrial and outdoor application

Due to its flexibility, the GEOS enclosures can be adapted quickly and easily. By means of the extendable, functional installation system you will save time for the configuration of your components.

Well-conceived details make all the difference

Further advantages of the outdoor enclosures at a glance

Optimised box dimensions

  • Flexible assembly of the enclosures with flange plates and heavy-duty industrial plug-in connectors
  • For the universal use in different types of application

Mounting bosses in the cover

  • Base for installing components, e.g. PCB and mounting plates, standard rails, support systems

Varied closure systems

  • Free choice between screw closure and quick-release closure

Variety of sizes + color variations

20 variants with two enclosure heights and three sizes of base

The variety of enclosure heights, base sizes, as well as the choice between a grey and a transparent cover offers the suitable enclosure for each purpose of application. In addition, the GEOS enclosures are now also available in black with transparent or black cover.

Safe.

The new sealing principle "Drain Protect"

The special design of the GEOS enclosures provide for durable protection from penetrating moisture.

Moisture, e.g. rain or snow, is discharged by the widely overlapping cover and the drainage channel along the bottom side of the enclosure to the rear side. Additionally, an elastomer seal provides for optimum protection from environmental influences.

With this,  the enclosures of the GEOS series which have been optimised for the use in the most varied environments are suitable for highly demanding outdoor applications.

GEOS Safety

Safety due to resisting force

  • High impact resistance
  • Cover can be protected from unauthorised intervention by a seal

Protection from environmental impacts

  • Prepared protection from condensed water with the optional BEL Air M40
  • UV and corrosion resistant

Extensive certifications

  • IEC 62208
  • IEC 61439
  • UL 50
  • CSA 22.2

GEOS-S: Cabinets

The new GEOS-S series offers all the well-known advantages of the GEOS series such as the flexible modular system, test certificates also for international markets and robust material. Furthermore, they provide additional protection for the electrical and electronic components even in strong environments, for example in industrial and outdoor installations. The cabinets are designed to be particularly user-friendly.

To the GEOS-series

GEOS-S: all advantages in 3 minutes

Operating resources even better protected

The enclosure doors of the new GEOS-S cabinets from Spelsberg are available in grey, black or transparent design. The transparent design allows, for example, displays to be read, while control and signalling devices remain protected without affecting the technical properties. Otherwise usual mechanical reworking, e.g. for the installation of a viewing window, is thus completely unnecessary. Thanks to their large opening angle of more than 180°, the doors ensure unrestricted work on the open enclosure and good operability at the same time.

  • Locking system - cam lock or pivoted lever
  • Fastening options outside the sealing area
  • Doors available in transparent, grey and black
  • No restriction on the installation of internals
  • Doors allow easy opening with a large opening angle of >180
  • Door hinges can be moved 180° without drilling

44 variants in vertical and horizontal format

New accessories

From built-in modules protected against contact to cabinet door step

The cabinets of the GEOS-S series can be retrofitted with the range of accessories from Spelsberg. For example, mounting plates in various sizes, standard rails and support frames are available for installing control or signaling devices. If the enclosure is to be subdivided, the partition walls are suitable for this purpose. 

  • Built-in modules protected against contact: can be mounted without tools and are safe against manipulation
  • Frame + door as a coherent assembly
  • Cabinet door step prevents unintentional slamming of the door with two fixed positions
  • Door contact switch is integrated in the frame and can be used for remote enquiries
  • LED interior lighting is integrated into the frame to illuminate the installation space 
  • Quick-change system for mounting rail frame and mounting plate 
  • Different installation heights possible for different sizes of switchgear and built-in devices

And the GEOS-S can do so much more!

The cabinets are just as flexible and safe as the empty enclosures. They are prepared for the innovative ventilation element BEL Air. This transports any condensate that occurs out of the enclosure in the shortest possible time by means of air exchange. Thereby an IP protection of IP65 is preserved. The doors are lockable for increased security and prevent unauthorised opening. The cam lock mechanism does not require any additional earthing or sealing of active parts.

  • Cam lock as a cost-effective locking system with various locking inserts
  • Pivot lever for more comfort and safety with an optional built-in lock
  • Transparent doors for a clear view of installed devices
  • Mounting domes in the door for flexible installation of mounting plates and more
  • Suitable for horizontal and vertical mounting
  • Door/frame combination can be easily removed for easier and faster installation of mountings

Configurator

The new configurator for empty enclosures and cabinets allows our customers to plan and equip empty enclosures. The integrated configuration assistant takes you by the hand and guides you through the GEOS product range step by step. You can place accessories in GEOS empty enclosures and the new GEOS cabinets and combine them to your individual solution.

Further customization, such as drilling and milling are available.

As soon as you register for a free mySpelsberg membership, you can save, load and manage your configurations. In case you need any help, you can share your configuration with the Spelsberg support.  

Configure your
individual enclosure!

start the Configurator

Contact