GEOS - The industrial and outdoor enclosure

Perfectly thought-through for harsh conditions

GEOS has especially been developed for the application in the industrial and outdoor area. The enclosures designed for a high protection class, are extremely robust and provide various details that make them easily mountable and time-saving.

Strong, durable materials withstand strong weather conditions like sun radiation, wind and precipitation without problems. The patented design of the enclosure, cover and the new and innovative seal system "Drain Protect" provide for safe seal that reliably withstands moisture, dust, and dirt.

 Certifications  for the most varied applications give the user a secure feeling at all times.

Tough.

Weather-resistant in all weathers

Our new GEOS series is produced of high-grade polycarbonate. This makes the outdoor enclosures resistive to certain chemicals, provides for high UV- and weather-resistance and braves extreme temperatures.

The enclosures are designed in a way that they are corrosion-proof and withstand high impact energy as per IK09. Therefore, your components are always perfectly protected.

Flexible.

The right choice for any industrial and outdoor application

Due to its flexibility, the GEOS enclosures can be adapted quickly and easily. By means of the extendable, functional installation system you will save time for the configuration of your components.

Well-conceived details make all the difference

Further advantages of the outdoor enclosures at a glance

Optimised box dimensions

  • Flexible assembly of the enclosures with flange plates and heavy-duty industrial plug-in connectors
  • For the universal use in different types of application

Mounting bosses in the cover

  • Base for installing components, e.g. PCB and mounting plates, standard rails, support systems

Varied closure systems

  • Free choice between screw closure and quick-release closure

Variety of sizes

10 variants with two enclosure heights and three sizes of base

The variety of enclosure heights, base sizes, as well as the choice between a grey and a transparent cover offers the suitable enclosure for each purpose of application.

Safe.

The new sealing principle "Drain Protect"

The special design of the GEOS enclosures provide for durable protection from penetrating moisture.

Moisture, e.g. rain or snow, is discharged by the widely overlapping cover and the drainage channel along the bottom side of the enclosure to the rear side. Additionally, an elastomer seal provides for optimum protection from environmental influences.

With this,  the enclosures of the GEOS series which have been optimised for the use in the most varied environments are suitable for highly demanding outdoor applications.

GEOS Safety

Safety due to resisting force

  • High impact resistance
  • Cover can be protected from unauthorised intervention by a seal

Protection from environmental impacts

  • Prepared protection from condensed water with the optional BEL Air M40
  • UV and corrosion resistant

Extensive certifications

  • IEC 62208
  • IEC 61439
  • UL 50
  • CSA 22.2

Contact

Request
Your Information (*necessary)
Company Information
Your request to Spelsberg

To product finder

GEOS-L 3030-18-to
Empty enclosure
GEOS-L 3030-18-to

300 x 300 x 180 mm Article number: 70143301

with transparent cover, Available: Summer 2018

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and unprotected exterior areas, Base: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, Cover: Polycarbonate

GEOS-L 3040-18-o
Empty enclosure
GEOS-L 3040-18-o

300 x 400 x 180 mm Article number: 70043401

with grey cover, Available: Summer 2018

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and unprotected exterior areas, Base: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, Cover: Polycarbonate

GEOS-L 4050-22-o
Empty enclosure
GEOS-L 4050-22-o

400 x 500 x 226 mm Article number: 70074501

with grey cover, Available: Summer 2018

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and unprotected exterior areas, Base: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, Cover: Polycarbonate

GEOS-L 3040-22-o
Empty enclosure
GEOS-L 3040-22-o

300 x 400 x 226 mm Article number: 70073401

with grey cover, Available: Summer 2018

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and unprotected exterior areas, Base: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, Cover: Polycarbonate

GEOS-L 3030-22-o
Empty enclosure
GEOS-L 3030-22-o

300 x 300 x 226 mm Article number: 70073301

with grey cover, Available: Summer 2018

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and unprotected exterior areas, Base: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, Cover: Polycarbonate

GEOS-L 3030-18-o
Empty enclosure
GEOS-L 3030-18-o

300 x 300 x 180 mm Article number: 70043301

with grey cover, Available: Summer 2018

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and unprotected exterior areas, Base: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, Cover: Polycarbonate

GEOS-L 3040-18-to
Empty enclosure
GEOS-L 3040-18-to

300 x 400 x 180 mm Article number: 70143401

with transparent cover, Available: Summer 2018

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and unprotected exterior areas, Base: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, Cover: Polycarbonate

GEOS-L 4050-22-to
Empty enclosure
GEOS-L 4050-22-to

400 x 500 x 226 mm Article number: 70174501

with transparent cover, Available: Summer 2018

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and unprotected exterior areas, Base: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, Cover: Polycarbonate

GEOS-L 3040-22-to
Empty enclosure
GEOS-L 3040-22-to

300 x 400 x 226 mm Article number: 70173401

with transparent cover, Available: Summer 2018

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and unprotected exterior areas, Base: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, Cover: Polycarbonate

GEOS-L 3030-22-to
Empty enclosure
GEOS-L 3030-22-to

300 x 300 x 226 mm Article number: 70173301

with transparent cover, Available: Summer 2018

Empty enclosure - Industrial Quality -, suitable for installation in harsh environments and unprotected exterior areas, Base: glass fibre reinforced polycarbonate, Grey, similar to RAL 7035, Cover: Polycarbonate

Product finder
Don't search, immediately find