Taking into particular consideration the requirement that meter housings must make do with a small amount of space, the Spelsberg ZKi and AKi housings are very space-saving due to their flat construction type. The industrial-grade housings with transparent covers are sealable as standard. The meter cross is mounted and the meter mounting screws are included. Depending on requirements, the housings offer additional terminal compartments. Standard rails are pre-assembled and simplify installation. The sealable transparent cover protects the meter housing from unauthorised access. IP65 and IK08 attest to high industrial quality.