External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77
Set = 4 pcs.
External fixing lugs kit
Productnumber: 19400101 | Dimensions: 100 x 30 x 20 mm
External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77
Set = 4 pcs.
Width | 100 mm |
---|---|
Length | 30 mm |
Height | 20 mm |
Flammability class according with UL94 | V2 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 750 °C |
Industry quality | no |
Installation location | protected outdoor areas |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.