Connecting terminal, 1-pole, stackable, for one or more-wired leads and for laminated flat copper
Upgrade kit for 5-pole 1-pole
Terminal
Productnumber: 67065001 | Dimensions: 31 x 109 x 99 mm
Connecting terminal, 1-pole, stackable, for one or more-wired leads and for laminated flat copper
Upgrade kit for 5-pole 1-pole
Rated operating voltage AC | 690 V |
---|---|
Rated operating voltage DC | 750 V |
Rated insulation voltage AC | 1000 V |
Rated connecting capacity | 150 mm² |
Rated current | 309 A |
Number of poles | 1 |
shockproof | No |
Connection 1: Connection type | Screws |
Connection 1: Strip length | 38 mm |
Connection 1: Clamping points per pole | 2 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Suitable for Al conductors | 1 |
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) | 50 mm² |
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) | 150 mm² |
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) | 50 mm² |
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) | 150 mm² |
Connection 1: Connectable conductor cross-section, single-wire (min) | 35 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 150 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 50 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 150 mm² |
Width | 31 mm |
---|---|
Length | 109 mm |
Height | 99 mm |
Flammability class according with UL94 | V2 |
---|---|
Industry quality | no |
Connection 1: Tightening moment | 20 Nm |
---|
Insulating body material | Thermoplastic |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.