Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using locknuts, maximum enclosure wall thickness of 3 mm
Thread length 6 mm
Blanking plug
Productnumber: 21111601 | Dimensions: 22 x 22 x 10 mm
Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using locknuts, maximum enclosure wall thickness of 3 mm
Thread length 6 mm
Type of protection | IP68 |
---|
Width | 22 mm |
---|---|
Length | 22 mm |
Height | 10 mm |
Halogen free | yes |
---|---|
Flammability class according with UL94 | V2 |
Glow-wire flammability according to EN 60695-2-11 | 750 °C |
Industry quality | no |
Thread type | metric |
---|
Installation location | unprotected outdoor areas |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.