Product finder: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Productfinder

Produkt type

Products from

Dimensions

Length (A) mm

Width (B)

Height (C)

Inside-Dimensions

Inside length

Inside width

Inside height

Degree of protection

Ingress protection

Impact resistance

Protection class UL

Color

Color Top part

Color Bottom part

Color Accessory

Equipping

Number of Distribution units

Maximum Cable Cross section

Surrounding conditions

Ambient temperature

Lowest value max.
°C
Highest value min.
°C

Average ambient temperature (24h) °C

Max. relative humidity

At 25 °C min.
%
At 40 °C min.
%
Compliance & Certificates

Test mark

Electrical functional integrity

Functional integrity classes E30 to E90

Save your filterset

To save filter sets please login to mySpelsberg.

Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist