Box base with housing connector (GGV)
Box base
GTK 2
Productnumber: 07000201 | Dimensions: 320 x 320 x 129 mm
Box base
Productnumber: 07000201 | Dimensions: 320 x 320 x 129 mm
Box base with housing connector (GGV)
Width | 320 mm |
---|---|
Length | 320 mm |
Height | 129 mm |
Flammability class according with UL94 | V2 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Industry quality | no |
Type of accessory | other |
---|
Installation location | protected outdoor areas |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.