Flansch GFL 30 (07230001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Flange

GFL 30

Productnumber: 07230001 | Dimensions: 275 x 119 x 15 mm

Flange, Smooth, 2 x flange connectors (GFV)

electrical characteristics

Type of protection IP65
UL Type Rating 3R

Colours

Accessory colour light grey

Dimensions

Width 275 mm
Length 119 mm
Height 15 mm

Material characteristics

UV-resistant yes
Industry quality yes

Ambient conditions

Installation location protected outdoor areas

Material

Accessory material Polycarbonate, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (51 KB)
Dimensional drawing dxf (352 KB)
Dimensional drawing dwg (81 KB)
Dimensional drawing jpg (751 KB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (219 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Flange GFL 20

  • Dimensions : 175 x 119 x 15 mm
  • Productnumber: 07220001

 

Flange, Smooth, 2 x flange connectors (GFV)

 

Flange GFL 40

  • Dimensions : 395 x 119 x 15 mm
  • Productnumber: 07240001

 

Flange, Smooth, 2 x flange connectors (GFV)

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist