Kabel/Zug GKZ 431 (07343101) Accessories: Spelsberg

Cable/Strain

GKZ 431

Productnumber: 07343101 | Dimensions: 397 x 42 x 122 mm

Cable entry for cables up to Ø 75 mm, with strain relief for 1 cable, 2 x flange connectors (GFV)

440 mm, for 3 wires

electrical characteristics

Type of protection IP43

Colours

Accessory colour deep black

Dimensions

Width 397 mm
Length 42 mm
Height 122 mm

Material characteristics

UV-resistant no
Industry quality no

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE pdf (2 MB)

Certificate

CE Declaration DE/EN/FR pdf (219 KB)
UKCA Declaration EN pdf (48 KB)

Tender text

Similar products

Cable/Strain GKZ 321

  • Dimensions : 277 x 42 x 122 mm
  • Productnumber: 07332101

320 mm, for 2 wires

 

Cable entry for cables up to Ø 75 mm, with strain relief for 1 cable, 2 x flange connectors (GFV)

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist