Flachanschlussklemme KF NH 1 (07671101) Busbar housing with operating equipment: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Flat terminal clamp

KF NH 1

Productnumber: 07671101 | Dimensions: 120 x 80 x 10 mm

for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for laminated flat copper

Clamp connection, for CU conductors 1x (70-150)rm/rf, laminated flat copper 18 x 2-14 mm

electrical characteristics

shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) 70 mm²
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) 150 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 70 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 150 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 70 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 150 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 70 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 150 mm²

Dimensions

Width 120 mm
Length 80 mm
Height 10 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Flat terminal clamp KF NH 2

  • Dimensions : 120 x 80 x 10 mm
  • Productnumber: 07671201

Clamp connection, for CU conductors 1x (120-240)rm/rf, Laminated flat...

 

for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for...

 

Flat terminal clamp KF NH 3

  • Dimensions : 17 x 58,5 x 30 mm
  • Productnumber: 07671301

Clamp connection, for CU conductors 1x (150-300)rm/rf, Laminated flat...

 

for NH fuse base, for NH fuse switch disconnector, for PE/N terminals, for copper conductors, for...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist