Tragegriff TG 1 (19180001) Socket housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Handle

TG 1

Productnumber: 19180001 | Dimensions: 25 x 143,5 x 41,5 mm

Handle made of plastic, for mobile use of enclosures, screw spacing 120 mm

with screws M6 and nuts made of plastic

Dimensions

Width 25 mm
Length 143.5 mm
Height 41.5 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Handle TG 2

  • Dimensions : 25 x 143,5 x 41,5 mm
  • Productnumber: 19180501

with self-cutting screws

 

Handle made of plastic, for mobile use of enclosures, screw spacing 120 mm

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist