Kombistutzen KST M32 (19303201) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Combi connector

KST M32

Productnumber: 19303201 | Dimensions: 36,5 x 36,5 x 24,5 mm

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

Length 25 mm, for vertical and horizontal connection of AK/AKi 24 distribution boards, ZKi meter enclosures and AKL/AKi 1-4 empty enclosures, for vertical connection of AK/AKi 09/12 distribution boards, as well as TK empty enclosures with M32 knock-outs

electrical characteristics

Type of protection IP54

Colours

Accessory colour light grey

Dimensions

Width 36.5 mm
Length 36.5 mm
Height 24.5 mm

Material characteristics

UV-resistant no
Halogen free yes
Industry quality no

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (27 KB)
Dimensional drawing jpg (643 KB)

Certificate

UKCA Declaration EN pdf (167 KB)
CE Declaration DE/EN/FR pdf (137 KB)
CE Declaration DE/EN/PL pdf (74 KB)
CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/FR pdf (62 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Combi connector KST M25-33

  • Dimensions : 29,5 x 29,5 x 33 mm
  • Productnumber: 19302601

Length  33 mm, for vertical connection of AK 14 - 56, AK/AKi 24...

 

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

 

Combi connector KST M25-17

  • Dimensions : 29,5 x 29,5 x 17 mm
  • Productnumber: 19302501

Length 17 mm, for vertical connection of AK/AKi 03 - 12 distribution...

 

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist