Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing screws, grey
TK PS/PC 1111 + ALS 1414
Mounting plate
Productnumber: 19700401 | Dimensions: 90 x 90 x 2 mm
Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing screws, grey
TK PS/PC 1111 + ALS 1414
Width | 90 mm |
---|---|
Length | 90 mm |
Height | 2 mm |
Industry quality | no |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.