Normschiene NS 35-336 (19833601) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Standard rail

NS 35-336

Productnumber: 19833601 | Dimensions: 35 x 336,0 x 7,5 mm

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

TK PS/PC 3625 + ALS 3927

Dimensions

Width 35 mm
Length 336.0 mm
Height 7.5 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (22 KB)
Dimensional drawing jpg (621 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Standard rail NS 35-144

  • Dimensions : 35 x 144,0 x 7,5 mm
  • Productnumber: 19814401

TK PS/PC 1809/1811/1813/1818/2518 + ALS 2011/2020

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Standard rail NS 35-171

  • Dimensions : 35 x 168 x 7,5 mm
  • Productnumber: 19817101

TK PS/PC 1818, TK PS/PC 2518, HP 190

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Standard rail NS 35-216

  • Dimensions : 35 x 216,0 x 7,5 mm
  • Productnumber: 19821601

TK PS/PC 2518/3625 + ALS 2720/3927

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist