Würgestopfen WST M50 (20345001) Spelsberg – general accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Twist plug

WST M50

Productnumber: 20345001 | Dimensions: 55,8 x 55,8 x 31 mm

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

Sealing range 22 - 35 mm, Thread length 18 mm

electrical characteristics

Type of protection IP54

Colours

Accessory colour light grey

Dimensions

Width 55.8 mm
Length 55.8 mm
Height 31 mm

Material characteristics

UV-resistant no
Halogen free yes
Industry quality no

mechanical properties

for wall thickness max 13 mm
for sealing range min 22 mm
for sealing range max 35 mm
for wall thickness min 1 mm

Ambient conditions

Installation location Indoors

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (192 KB)
Dimensional drawing dxf (750 KB)
Dimensional drawing pdf (86 KB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (167 KB)
CE Declaration DE/EN/FR pdf (137 KB)
CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/PL pdf (74 KB)
CE Declaration DE/EN/FR pdf (62 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Twist plug WST M16

  • Dimensions : 19,8 x 19,8 x 17 mm
  • Productnumber: 20341601

Sealing range 5 - 10 mm, Thread length 9 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug WST M20

  • Dimensions : 24 x 24 x 20 mm
  • Productnumber: 20342001

Sealing range 8 - 13,5 mm, Thread length 12 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug WST M25

  • Dimensions : 29,5 x 29,5 x 22 mm
  • Productnumber: 20342501

Sealing range 9 - 16 mm, Thread length 12 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug WST M32

  • Dimensions : 37,5 x 37,5 x 25 mm
  • Productnumber: 20343201

Sealing range 17 - 24 mm, Thread length 14 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug WST M40

  • Dimensions : 45,8 x 45,8 x 28 mm
  • Productnumber: 20344001

Sealing range 17 - 24 mm, Thread length 14 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Twist plug WST M63

  • Dimensions : 68,8 x 68,8 x 37 mm
  • Productnumber: 20346301

Sealing range 24 - 43 mm, Thread length 20 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist