Verschlussstopfen VST M32 (23143201) Spelsberg – general accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Sealing plugs

VST M32

Productnumber: 23143201 | Dimensions: 36,5 x 36,5 x 14,1 mm

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness 1.5 - 4.0 mm, for sealing of metric enclosure apertures that are not required, grey

Sealing range 13 - 23 mm

electrical characteristics

Type of protection IP55

Colours

Accessory colour light grey

Dimensions

Width 36.5 mm
Length 36.5 mm
Height 14.1 mm

Material characteristics

Halogen free yes
Industry quality no

mechanical properties

for sealing range min 13 mm
for sealing range max 23 mm

Ambient conditions

Installation location Indoors

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (299 KB)
Dimensional drawing pdf (45 KB)
Dimensional drawing dwg (83 KB)
Dimensional drawing jpg (833 KB)

Certificate

UKCA Declaration EN pdf (167 KB)
CE Declaration DE/EN/PL pdf (74 KB)
CE Declaration DE/EN/FR pdf (137 KB)
CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/PL pdf (138 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Sealing plugs VST M16

  • Dimensions : 20,5 x 20,5 x 13,5 mm
  • Productnumber: 23141601

Sealing range 6 - 10 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs VST M20

  • Dimensions : 24,5 x 24,5 x 13,5 mm
  • Productnumber: 23142001

Sealing range 8 - 13,5 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs VST M25

  • Dimensions : 29,5 x 29,5 x 14,1 mm
  • Productnumber: 23142501

Sealing range 9 - 16 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Sealing plugs VST M40

  • Dimensions : 44,5 x 44,5 x 14,6 mm
  • Productnumber: 23144001

Sealing range 17 - 30 mm

 

Sealing plugs, IP55, with closed sealing membrane, thermoplastic elastomer (TPE), for wall thickness...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist