Sealing washers for twist nipple and cable gland with metric thread, polyethylene
natural, internal diameter 20 mm, external diameter 25 mm, thickness 1.5 mm
Sealing ring
Productnumber: 24902001 | Dimensions: 25 x 25 x 1,5 mm
Sealing washers for twist nipple and cable gland with metric thread, polyethylene
natural, internal diameter 20 mm, external diameter 25 mm, thickness 1.5 mm
Width | 25 mm |
---|---|
Length | 25 mm |
Height | 1.5 mm |
Diameter | 25.0 mm |
Internal diameter | 20.0 mm |
Nominal size | M20 |
Halogen free | yes |
---|---|
Industry quality | no |
Type of accessory | other |
---|
Installation location | protected outdoor areas |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.