Adapter ring for attaching metric accessories in housing with PG entries, for example for upgrades, polyethylene
This article is archived!
- Find wholesaler
Dimensions
Width | 30 mm |
---|---|
Length | 30 mm |
Height | 3 mm |
Nominal size | M25 |
Material characteristics
Halogen free | yes |
---|---|
Industry quality | no |
mechanical properties
Type of accessory | other |
---|
Ambient conditions
Installation location | protected outdoor areas |
---|
Tender text
Log in to mySpelsberg to download tender texts. mySpelsberg Login
Similar products
This article is archived!
This article is archived!
This article is archived!
This article is archived!
Your direct line to our experts
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.