Doppelmembranstutzen DMS M32/4 (26043301) Spelsberg – general accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Double-membrane seals

DMS M32/4

Productnumber: 26043301 | Dimensions: 36,7 x 12,9 x 36,7 mm

Double membrane seals, IP66, with two sealing membranes, closed, max. four cable insertions for control lines, thermoplastic elastomer (TPE), grey, for wall thicknesses 1.5 - 4.5 mm

Sealing range 3.5 - 6 mm per entry

electrical characteristics

Type of protection IP66

Colours

Accessory colour light grey

Dimensions

Width 36.7 mm
Length 12.9 mm
Height 36.7 mm

Material characteristics

UV-resistant yes
Halogen free yes
Industry quality no

mechanical properties

for wall thickness max 4.5 mm
for sealing range min 3.5 mm
for sealing range max 6 mm
for wall thickness min 1.5 mm

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (99 KB)
Dimensional drawing jpg (872 KB)
Dimensional drawing dxf (373 KB)
Dimensional drawing pdf (50 KB)

Certificate

CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/PL pdf (138 KB)
UKCA Declaration EN pdf (167 KB)
CE Declaration DE/EN/PL pdf (74 KB)
CE Declaration DE/EN/FR pdf (137 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist