Druckausgleichelement DAE M12 (26241201) Spelsberg – general accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Pressure balance element

DAE M12

Productnumber: 26241201 | Dimensions: 18,5 x 17,6 x 18,5 mm

Pressure compensation device with air-permeable and waterproof special membrane foil to prevent condensation in enclosures, flow rate 0.8l/min. at 0.1 bar overpressure, polyamide, grey

M12 x 1.5 mm, Thread length 10 mm

Dimensions

Width 18.5 mm
Length 17.6 mm
Height 18.5 mm

Material characteristics

Halogen free yes
Industry quality no

mechanical properties

Type of accessory other

Ambient conditions

Installation location unprotected outdoor areas

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/PL pdf (74 KB)
CE Declaration DE/EN/FR pdf (137 KB)
UKCA Declaration EN pdf (167 KB)
CE Declaration DE/EN/FR pdf (62 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist