Abzweigdose 2K-12-2,5² (34441201) Standard indoor installation: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Junction box

2K-12-2,5²

Productnumber: 34441201 | Dimensions: 85 x 85 x 37 mm

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing, soft insertion membranes, sealing range 2 - 14 mm, (2 rear, 12 side), internal fixing points, for standard indoor installations

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x 2.5²)

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP55
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 85 mm
Length 85 mm
Height 37 mm

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

for sealing range min 2 mm
for sealing range max 14 mm
Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable no
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Material

Base unit material Polypropylene
Cover material Polypropylene
Entry material Thermoplastic elastomer
Sealing material Thermoplastic elastomer

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (359 KB)
Dimensional drawing dxf (2 MB)
Dimensional drawing dwg (339 KB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (168 KB)
CE Declaration DE/EN/FR pdf (139 KB)
VDE Certificate (EN 60670) DE/EN pdf (301 KB)
CE Declaration DE/EN/PL pdf (142 KB)

Accessories

new Strain relief - ZEL 2K-12/16

Strain relief ZEL 2K-12/16

  • Dimensions : 66 x 36 x 8 mm
  • Productnumber: 34400201

green

 

Strain relief for mounting in junction boxes of types 2K-12 and 2K-16, tested in accordance with EN...

 

Tender text

Similar products

Junction box 2K-12-L

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34491201

grey, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box 2K-12-L/sw

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34421201

black, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box 2K-12-L/br

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34401201

brown, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box 2K-12-L/w

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34461201

white, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!

Junction box 2K-12-2,5²/w

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34411201

white, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x...

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box 2K-12 SB-L

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34471201

red, without terminals, for identifying emergency lighting circuits

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

new Junction box - 2K-12-L/gn

Junction box 2K-12-L/gn

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 34451201

green, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist