Klemmstein WK 060 KLS-6² (46050601) Product: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 31.07.2024

Terminal block

WK 060 KLS-6²

Productnumber: 46050601 | Dimensions: 65 x 65 x 13 mm

Connecting terminal, Ui=400V / 690V

5x6 mm², for K15, K2-, K3-EK boxes

electrical characteristics

Rated operating voltage AC 690 V
Number of poles 5
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 6 mm²

Dimensions

Width 65 mm
Length 65 mm
Height 13 mm

Material characteristics

Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Connection 1: Tightening moment 2 Nm

Material

Insulating body material Duroplast

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist