Steckdosenleergehäuse STV 922-L (72992201) Empty housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Socket empty enclosure

STV 922-L

Productnumber: 72992201 | Dimensions: 200 x 400 x 122 mm

Socket empty enclosure, protection class IP44, suitable for installation of rail mounted devices and extension sockets by the customer, with PE/N terminal, adapters and screws for assembling the sockets, high mechanical impact resistance, non-sensitive to temperature, halogen-free
Cable insertions:
Top: Pre-embossing 8 x M20, 1 x M25/32
Bottom: Pre-embossing 8 x M20, 1 x M25/32
Left: Pre-embossing 4 x M20/25
Right: Pre-embossing 4 x M20/25
Rear: Pre-embossing 4 x M20/25

available modules: 9

Openings for sockets: 2 x hole for protective contact sockets with diameter of 44.5mm and drill hole distance for vertical/horizontal mounting of 38/38mm (on front), 2 x drill holes for CEE sockets with a diameter of 66.5mm and drill hole distance for vertical/horizontal mounting of 60/60mm (on front)

Accessories supplied:
Attachment bushes: 2x M25, 2x M32, sealing plugs, masking and labelling strips

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of rows 1
Number of modules 9
Number of modules per row 9
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 200 mm
Length 400 mm
Height 122 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (4 MB)
Dimensional drawing jpg (2 MB)
Dimensional drawing pdf (420 KB)
Dimensional drawing dwg (724 KB)

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (221 KB)

Tender text

Similar products

Socket empty enclosure STV 912-L

  • Dimensions : 200 x 400 x 122 mm
  • Productnumber: 72991201

available modules: 9

Openings for sockets: 2 x hole for protective...

 

Socket empty enclosure, protection class IP44, suitable for installation of rail mounted devices and...

 

Socket empty enclosure STV 923-L

  • Dimensions : 200 x 400 x 122 mm
  • Productnumber: 72992301

available modules: 9

Openings for sockets: 3 x hole for protective...

 

Socket empty enclosure, protection class IP44, suitable for installation of rail mounted devices and...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist