Steckdosenkombination AKi 28-3S (73923101) Pre-wired: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 30.09.2024

Socket outlet combination

AKi 28-3S

Productnumber: 73923101 | Dimensions: 300 x 600 x 142 mm

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail mounted devices, with integrated sockets pre-wired to PE/N terminal, high mechanical load capacity, temperature-insensitive, combinable, halogen-free
Cable insertions:
Top: Pre-embossing 15 x M20, 2 x M20/25, 1 x M32/40
Bottom: Pre-embossing 15 x M20, 2 x M20/25, 1 x M32/40
Left: Pre-embossing 16 x M20, 4 x M25/32
Right: Pre-embossing 16 x M20, 4 x M20/25

available modules: 28

equipped with:

  • 4 x SCHUKO® plug socket (on front), 230V
  • 2 x CEE plug socket outlet (on front) 16A, 400V

Accessories supplied:
Double-membrane seals: 1x M20, 1x M25, 1x M32, Attachment bushes: 1x M40, sealing plugs, masking and labelling strips

Built-in devices

SCHUKO® plug socket (on front), 230V 4
CEE plug socket outlet (on front) 16A, 400V 2

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of N-potentials 1
Number of rows 2
Number of modules 28
Number of modules per row 14
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 300 mm
Length 600 mm
Height 142 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality yes

mechanical properties

Type of fastening Wall mounting
Impact strength IK08
Stackable yes

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (1 MB)
Dimensional drawing dwg (2 MB)
Dimensional drawing dxf (13 MB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (218 KB)

Tender text

Similar products

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist