Außenbefestigungslaschen AK ABL-ES (79300401) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

External fixing lugs

AK ABL-ES

Productnumber: 79300401 | Dimensions: 110 x 40 x 20 mm

External fixing lugs, for mounting separate enclosures or small units on flat wall surfaces, can be fixed to the box base at an angle of 0°, 45°, or 90°, wall gap 7 mm, material stainless steel, suitable for all AK enclosures from 300 mm front,

Set = 4 pcs.

Dimensions

Width 110 mm
Length 40 mm
Height 20 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (30 KB)
Dimensional drawing jpg (760 KB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (217 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist