External fastening kit V2A
External fastening kit V2A, for WKE 200 up to WKE 400, Material stainless steel V2A (1.4301), Set = 4 pcs.
External attachment set
Productnumber: 86040001 | Dimensions: 25 x 77,1 x 10,3 mm
External fastening kit V2A
External fastening kit V2A, for WKE 200 up to WKE 400, Material stainless steel V2A (1.4301), Set = 4 pcs.
Width | 25 mm |
---|---|
Length | 77.1 mm |
Height | 10.3 mm |
Industry quality | no |
---|
Installation location | protected outdoor areas |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.