Kuppel U 71 KP-M5 (97174801) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Dome

U 71 KP-M5

Productnumber: 97174801 | Dimensions: 70,7 x 70,7 x 51,4 mm

Dome with threaded bush M5, suitable as an attachment for U 71 boxes as well as magnet and adhesive blank bases

(suitable for series U 71)

Dimensions

Width 70.7 mm
Length 70.7 mm
Height 51.4 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Accessories

This article is archived!

Installation screw ES-10

  • Dimensions : 5,5 x 13 x 5,5 mm
  • Productnumber: 97910501

3.1 x 10 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

This article is archived!

Installation screw ES-18

  • Dimensions : 5,5 x 21 x 5,5 mm
  • Productnumber: 97910601

3.1 x 18 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

This article is archived!

Installation screw ES-25

  • Dimensions : 5,5 x 28 x 5,5 mm
  • Productnumber: 97910701

3.1 x 25 mm

 

Additional device screws for mounting built-in devices in cavity wall outlet sockets

 

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist