Montagebrücke BS MBR (97412001) Export solutions: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Assembly bridge

BS MBR

Productnumber: 97412001 | Dimensions: 14 x 12,8 x 12,2 mm

Assembly bridge for the installation of British standard equipment in boxes BS 1 and BS 2, can be clicked into place and moved sideways

Assembly bridge BS MBR, 2 pcs. required per box

Dimensions

Width 14 mm
Length 12.8 mm
Height 12.2 mm

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist