Interconnection frames for the combination of boxes under extreme loading
for a spacing 80 and 85 mm
IBT Accessories
Productnumber: 97921301 | Dimensions: 33,5 x 36,5 x 11,5 mm
Interconnection frames for the combination of boxes under extreme loading
for a spacing 80 and 85 mm
Width | 33.5 mm |
---|---|
Length | 36.5 mm |
Height | 11.5 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.