Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey inc. fixing screws
for Abox/Abox-i 160
Mounting plate
Productnumber: 89501601 | Dimensions: 149 x 149 x 2,5 mm
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey inc. fixing screws
for Abox/Abox-i 160
Width | 149 mm |
---|---|
Length | 149 mm |
Height | 2.5 mm |
Industry quality | no |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.