Klemmstein Abox 250/350 KLS-25²/35² (84003501) Product: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Terminal block

Abox 250/350 KLS-25²/35²

Productnumber: 84003501 | Dimensions: 277 x 66 x 18 mm

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

5-pole - 35 mm²

electrical characteristics

Rated operating voltage AC 690 V
Rated current 125 A
Number of poles 5
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 4
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 10 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 35 mm²

Dimensions

Width 277 mm
Length 66 mm
Height 18 mm

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Connection 1: Tightening moment 4 Nm

Material

Insulating body material Thermoplastic

Certificates

Test mark VDE (DIN 60998-1/-2-1 (VDE 0613-1/-2-1))

Download Data Sheet

Download Data Sheet

Certificate

VDE Certificate DE/EN pdf (983 KB)

Tender text

Similar products

Terminal block Abox 025/040 KLS-2,5²/4²

  • Dimensions : 46,6 x 17,8 x 31,5 mm
  • Productnumber: 84000401

5-pole - 2.5/4 mm²

 

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

 

Terminal block Abox 060 KLS-6²

  • Dimensions : 46,6 x 17,8 x 31,5 mm
  • Productnumber: 84000601

5-pole - 6 mm²

 

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

 

Terminal block Abox 100 KLS-10²

  • Dimensions : 35,7 x 241,4 x 13 mm
  • Productnumber: 84001001

5-pole - 10 mm²

 

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

 

Terminal block Abox 160 KLS-16²

  • Dimensions : 170 x 120 x 20 mm
  • Productnumber: 84001601

5-pole - 16 mm²

 

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

 

Terminal block Abox 700 KLS-70²

  • Dimensions : 220 x 150 x 30 mm
  • Productnumber: 84007001

1-pole - 70 mm²

 

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist