Abzweigkasten Abox-i 1500 DK-150²/4 (49058501) Verbindungsdosen Innenbereich IP55
  • Products
  • Pages
  • News
  • Distributors

Junction box

Abox-i 1500 DK-150²/4

Productnumber: 49058501 | Dimensions: 440 x 320 x 179 mm

Junction box, protection class IP65, nominal cross-section 150 mm², Ui=690 V AC, knockouts, M16/M20/M25/M32/M40/M50, (24 side), internal fixing points, for installations in industrial environments and protected outdoor areas

grey, with terminal block, 4-pole - 150² (50 to 150 mm²)

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 150 mm²
Protection class II
Type of protection IP65
Number of poles 4
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 440 mm
Length 320 mm
Height 179 mm

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (8 MB)
Dimensional drawing pdf (717 KB)
Dimensional drawing dwg (1 MB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (218 KB)
CE Declaration DE/EN/PL pdf (312 KB)
UKCA Declaration EN pdf (49 KB)

Accessories

Terminal URS RK1-150mm²

  • Dimensions : 31 x 109 x 99 mm
  • Productnumber: 67065001

Upgrade kit for 5-pole 1-pole

 

Connecting terminal, 1-pole, stackable, for one or more-wired leads and for laminated flat copper

 

Cable entry GKE 32

  • Dimensions : 295 x 140 x 95 mm
  • Productnumber: 07303201

Side of enclosure 320 mm, for 2 x 75 mm Ø cables

 

Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)

 

Cable entry GKE 43

  • Dimensions : 396 x 122 x 35 mm
  • Productnumber: 07304301

Side of enclosure 440 mm, for 3 x 75 mm Ø cables

 

Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)

 

Empty enclosure GTi 1-g

  • Dimensions : 320 x 220 x 179 mm
  • Productnumber: 01040101

with grey cover

 

Empty Enclosure - Industrial Quality -, 3 x enclosure connectors (GGV)

 

Flange GFL 20

  • Dimensions : 175 x 119 x 15 mm
  • Productnumber: 07220001

 

Flange, Smooth, 2 x flange connectors (GFV)

 

Strain relief GZE 3

  • Dimensions : 263 x 70 x 25 mm
  • Productnumber: 07300301

Side of enclosure 320 mm, for 1 x 75 mm cable

 

Cable strain relief for GKE 32 and GKE 43 cable glands, for cables up to Ø 75 mm

 

Flange bar GFG 3

  • Dimensions : 260 x 25 x 25 mm
  • Productnumber: 07280301

Side of enclosure 320 mm, with sealing

 

Flange bar for replacing sawn-out fins

 

External fixing lug GAB-ES

  • Dimensions : 25 x 77,1 x 14,1 mm
  • Productnumber: 07030001

V2A, Set = 4 off

 

External fixing lugs, for mounting of separate enclosures or small units on flat wall surfaces, may...

 

Ventilation seal BST M20/sw

  • Dimensions : 25,2 x 11,9 x 25,2 mm
  • Productnumber: 26202001

Black

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Ventilation seal BST M20

  • Dimensions : 25,22 x 11,9 x 25,2 mm
  • Productnumber: 26242001

Grey

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Dateien

Tender text

Similar products

Junction box Abox-i 1500 DK-150²/5

  • Dimensions : 440 x 320 x 179 mm
  • Productnumber: 49058601

grey, with terminal block, 5-pole - 150² (50 to 150 mm²)

 

Junction box, protection class IP65, nominal cross-section 150 mm², Ui=690 V AC, knockouts,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist