Abzweigkasten Abox-i 700-70²/4 (49047001) Verbindungsdosen Innenbereich IP55
  • Products
  • Pages
  • News
  • Distributors

Junction box

Abox-i 700-70²/4

Productnumber: 49047001 | Dimensions: 440 x 320 x 179 mm

Junction box, protection class IP65, nominal cross-section 70 mm², Ui=690 V AC, knockouts, M16/M20/M25/M32/M40/M50, (24 side), internal fixing points, for installations in industrial environments and protected outdoor areas

grey, with screw terminal 4-pole - 70² (16-70²)

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 70 mm²
Protection class II
Type of protection IP65
Number of poles 4
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 440 mm
Length 320 mm
Height 179 mm

Material characteristics

UV-resistant yes
Halogen free yes
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (1 MB)
Dimensional drawing jpg (1 MB)
Dimensional drawing dxf (8 MB)
Dimensional drawing pdf (717 KB)

Certificate

CE Declaration DE/EN/FR pdf (218 KB)
CE Declaration DE/EN/PL pdf (312 KB)
UKCA Declaration EN pdf (49 KB)

Accessories

Terminal block Abox 700 KLS-70²

  • Dimensions : 220 x 150 x 30 mm
  • Productnumber: 84007001

1-pole - 70 mm²

 

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

 

Cable entry GKE 32

  • Dimensions : 295 x 140 x 95 mm
  • Productnumber: 07303201

Side of enclosure 320 mm, for 2 x 75 mm Ø cables

 

Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)

 

Cable entry GKE 43

  • Dimensions : 396 x 122 x 35 mm
  • Productnumber: 07304301

Side of enclosure 440 mm, for 3 x 75 mm Ø cables

 

Cable entry for cables up to Ø 75 mm, 2 x flange connectors (GFV)

 

Cable gland KVR M20-MGM

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M20-GDB/MGM

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M25-MGM

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M32-MGM

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22743201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M40-MGM

  • Dimensions : 50 x 50 x 54 mm
  • Productnumber: 22744001

Sealing range 16 - 28 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M50-MGM

  • Dimensions : 60 x 60 x 63 mm
  • Productnumber: 22745001

Sealing range 21 - 34,5 mm, Thread length 13 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Double-membrane seals DMS M20/w

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26012001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25/w

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26012501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26042501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26043201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M40

  • Dimensions : 46,5 x 46,5 x 18,6 mm
  • Productnumber: 26044001

Sealing range 17 - 28 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Ventilation seal BST M20/sw

  • Dimensions : 25,2 x 11,9 x 25,2 mm
  • Productnumber: 26202001

Black

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Ventilation seal BST M20

  • Dimensions : 25,22 x 11,9 x 25,2 mm
  • Productnumber: 26242001

Grey

 

Ventilation Plug, IP44, with labyrinth seal to avoid condensation formation in enclosures, flow rate...

 

Standard rail NS35-216/3

  • Dimensions : 35 x 216 x 22,5 mm
  • Productnumber: 79503001

universal floor fixing, with fixing screws, length 216 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Dateien

Tender text

Similar products

Junction box Abox-i 700-70²/5

  • Dimensions : 440 x 320 x 179 mm
  • Productnumber: 49047101

grey, with screw terminal, 5-pole - 70² (16-70²)

 

Junction box, protection class IP65, nominal cross-section 70 mm², Ui=690 V AC, knockouts,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist