Abzweigkasten Abox-i m 025 AB-2,5² (49940201) Abox (until 2024): Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 28.02.2025

Junction box

Abox-i m 025 AB-2,5²

Productnumber: 49940201 | Dimensions: 82 x 82 x 52 mm

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20, (1 rear, 7 side), external fixing lugs, for installations in industrial environments and protected outdoor areas

grey, In=24 A, with screw terminal, 5-pole - 2.5 mm² (4 x 1.5² / 4 x 2.5²)

Accessories supplied:
4 Double-membrane seal IP66 M20 sealing range 7 - 12 mm

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP66
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 82 mm
Length 82 mm
Height 52 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.7 Nm
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Thermoplastic elastomer
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (365 KB)
Dimensional drawing dxf (4 MB)
Dimensional drawing dwg (801 KB)
Dimensional drawing jpg (1 MB)

Certificate

DNV Certificate EN pdf (152 KB)
VDE Certificate (DIN EN 60670) DE/EN pdf (329 KB)
CE Declaration DE/EN/PL pdf (316 KB)
DLG Approval DE pdf (2 MB)
UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (312 KB)
DLG Approval EN pdf (2 MB)

Accessories

Lock nut GMU PA M20

  • Dimensions : 29 x 29 x 6 mm
  • Productnumber: 20842001

Thread M20x1.5

 

Lock nut for metric twist nipple and cable glands, polyamide

 

Cable gland KVR M20-MGM

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M20-GDB/MGM

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 22742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey

 

Cable gland KVR M20

  • Dimensions : 30 x 30 x 36 mm
  • Productnumber: 24742001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey

 

Cable gland KVR M20-GDB

  • Dimensions : 30 x 30 x 37 mm
  • Productnumber: 24742101

Sealing range 7 - 14 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, without locknut, grey

 

Double-membrane seals DMS M20/w

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26012001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M20

  • Dimensions : 25,2 x 25,2 x 13,4 mm
  • Productnumber: 26042001

Sealing range 7 - 13 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Terminal block Abox 025/040 KLS-2,5²/4²

  • Dimensions : 46,6 x 17,8 x 31,5 mm
  • Productnumber: 84000401

5-pole - 2.5/4 mm²

 

Connecting terminal acc. to DIN EN 60998 (VDE 0613), Ui=690V

 

Terminal holder Abox 025/040 KLH-SL 0,2/4²

  • Dimensions : 56,4 x 23 x 28,5 mm
  • Productnumber: 84000201

suitable for all junction boxes Abox / Abox -i 025/040 and Abox m /...

 

Terminal holder for WAGO terminals, series 221-41X

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Dateien

Tender text

Similar products

This article is archived!

Junction box Abox-i m 025 AB-L/w

  • Dimensions : 82 x 82 x 52 mm
  • Productnumber: 48990301

white, without terminals

 

Junction box, protection class IP66, nominal cross-section 2.5 mm², Ui=690 V AC, certified by VDE...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist