Klemmschiene AK 14 PEN-SL (79031701) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Terminal rails

AK 14 PEN-SL

Productnumber: 79031701 | Dimensions: 286 x 60 x 50 mm

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty housings as additional terminals or for replacement requirements

Single-stage PE/N terminal rail with each, 3 screwable clamping points, 2.5 mm² - 16 mm² and 14 screwless clamping points, 1.5 - 4 mm²

electrical characteristics

Rated operating voltage AC 400 V
Rated current 76 A
Number of poles 2
shockproof No
Connection 1: Connection type Screws
Connection 1: Strip length 12 mm
Connection 1: Clamping points per pole 3
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (min) 16 mm²
Connection 1: Connectable conductor cross-section, fine-wire without ferrule (max) 1.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (min) 1.5 mm²
Connection 1: Connectable conductor cross-section, fine-wire with ferrule (max) 10 mm²
Connection 1: Connectable conductor cross-section, single-wire (min) 6 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 16 mm²
Connection 2: Connection type Screwless
Connection 2: Stripping length 12 mm
Connection 2: Clamping points per pole 14
Connection 2: Suitable for Cu conductors 1
Connection 2: Suitable for Al conductors 0
Connection 2: Connectable conductor cross-section, fine-wire without ferrule (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire without ferrule (max) 4 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, fine-wire with ferrule (max) 4 mm²
Connection 2: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 4 mm²
Connection 2: Connectable conductor cross-section, stranded (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, stranded (max) 4 mm²

Dimensions

Width 286 mm
Length 60 mm
Height 50 mm

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Connection 1: Tightening moment 1.6 Nm

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (267 KB)
Dimensional drawing dxf (5 MB)
Dimensional drawing dwg (796 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (310 KB)
VDE Certificate DE/EN pdf (916 KB)
UKCA Declaration EN pdf (48 KB)

Tender text

Similar products

Terminal rails AK 28 PEN-SL

  • Dimensions : 300 x 50 x 55 mm
  • Productnumber: 79032701

Two-row PE/N terminal rail each with, 6 screwable clamping points, 2.5...

 

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty...

 

Terminal rails AK N-SL

  • Dimensions : 300 x 90 x 60 mm
  • Productnumber: 79031801

Single-stage N terminal rail, with 4 screwable clamping points 2.5 mm²...

 

Screwless PE/N clamping rail, for installation in AK small distributors from AK 14 and AKL/AKi empty...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist