Klemmschiene AK 14/28 PEN-S (79021701) AK Air distributor 14-70TE: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Terminal rails

AK 14/28 PEN-S

Productnumber: 79021701 | Dimensions: 286 x 37 x 29 mm

PE/N terminal strip, for installation in AK small distribution board with year of construction up until 2014, and in AKL/AKi empty enclosures.

PE/N-terminal each with 1 terminal point of 25 mm², 4 clamping points of 16 mm2 and 12 clamping points of 6 mm²

electrical characteristics

Rated operating voltage AC 400 V
Number of poles 2
shockproof No
Connection 1: Connection type Screws
Connection 1: Strip length 12 mm
Connection 1: Clamping points per pole 12
Connection 1: Suitable for Cu conductors 1
Connection 1: Connectable conductor cross-section, single-wire (min) 6 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 16 mm²
Connection 2: Connection type Screws
Connection 2: Suitable for Cu conductors 1
Connection 2: Connectable conductor cross-section, single-wire (min) 1.5 mm²
Connection 2: Connectable conductor cross-section, single-wire (max) 6 mm²

Dimensions

Width 286 mm
Length 37 mm
Height 29 mm

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Connection 1: Tightening moment 1.4 Nm
Connection 2: Tightening torque 1.4 Nm

Material

Insulating body material Thermoplastic

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (210 KB)
Dimensional drawing jpg (1 MB)

Accessories

Screw set SR NS35

  • Dimensions : 3,9 x 3,9 x 15,6 mm
  • Productnumber: 79541301

Fixing screws for 1 support set TR NS35/xx

 

Fixing screws for 1 TR NS35-xx, set of 30 pieces

 

Tender text

Similar products

Terminal rails AK 42 PEN-S

  • Dimensions : 286 x 45 x 43 mm
  • Productnumber: 79022501

PE/N-terminal each with 1 terminal point of 25 mm², 6 clamping points...

 

PE/N terminal strip, for installation in AK small distribution board with year of construction up...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist