Kleinverteiler AK 42 UL (73344252) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Small distributions boards

AK 42 UL

Productnumber: 73344252 | Dimensions: 315 x 600 x 155 mm

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated ventilation elements for reducing the formation of condensation, rated operational voltage: 400V AC, rated insulation voltage: 1000V AC, 1500V DC, certified by VDE (DIN EN 60670-1/-24 (VDE 0606-1/-24)), UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07), UL-EU (EN 62208), UL-EU (EN 61439-1/-2), UL-EU (EN 61439-1/-3), DLG (Ammonia resistance), metric knockouts on top and bottom for universal cable insertions with cable glands and/or double membrane seals, 10 open entries on top for UL-complient cable insertion, for installations in the industrial environment and protected outside areas

3-row, 42 available modules, without PE/N terminal

Highlights

Reliable - The high protection class (IP65) and the robust, halogen-free design ensure reliable operation even in a tough industrial environment.

 

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 1000 V
Rated insulation voltage DC 1500 V
Protection class II
Type of protection IP65
vented yes
Number of modules per row 42
with N terminal no
with PE terminal no
UL Type Rating 3R, 12/12K

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 315 mm
Length 600 mm
Height 155 mm
Inner length 580 mm
Inner width 295 mm
Inner height 106 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality yes

mechanical properties

Type of fastening Surface mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Flange variant no
Stackable yes

Ambient conditions

max. relative humidity 25°C 90 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate
Entry material not relevant
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Certificates

Test mark VDE (DIN EN 60670-1/-24 (VDE 0606-1/-24))
Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)
Test mark UL-EU (EN 62208)
Test mark UL-EU (EN 61439-1/-2)
Test mark UL-EU (EN 61439-1/-3)
Test mark DLG (Ammonia resistance)

Download Data Sheet

Download Data Sheet

Labelling strips

Labelling strips zip (342 KB)

Handbook

Product manual DE pdf (4 MB)
Product manual EN pdf (3 MB)

Certificate

UL Certificate (UL-Standard) EN pdf (182 KB)

Accessories

Masking off strips AK AS UL

  • Dimensions : 52 x 107,8 x 9,1 mm
  • Productnumber: 79901252

Width 108 mm for 6 distribution units

 

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

 

Lock fittings AK SGA-1

  • Dimensions : 110 x 75 x 15 mm
  • Productnumber: 70610201

Identical locks

 

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

 

Lock fittings AK SGA-2

  • Dimensions : 140 x 80 x 15 mm
  • Productnumber: 70690201

Different closures, max. 10 different closures possible

 

Lock fittings, for installation in hinged doors of distribution boards AK 03 to AK/AKi 70 and AK/AKi...

 

Combination cable gland AK3 KS M50

  • Dimensions : 130 x 80 x 50 mm
  • Productnumber: 73383001

 

M50 combination cable gland for lateral connection of enclosures AK/AK-F 14/28/42/56/70 including...

 

External fixing lugs AK3 ABL-ES

  • Dimensions : 30 x 85 x 10,3 mm
  • Productnumber: 73383301

 

Stainless steel external fixing lugs, suitable for enclosure AK/AK-F 14/28/42/56/70, as well as Plus...

 

Tender text

Similar products

Small distributions boards AK 14 UL

  • Dimensions : 315 x 300 x 155 mm
  • Productnumber: 73341452

1-row, 14 available modules, without PE/N terminal

 

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated...

 

Small distributions boards AK 28 UL

  • Dimensions : 315 x 450 x 155 mm
  • Productnumber: 73342852

2-row, 28 available modules, without PE/N terminal

 

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated...

 

Small distributions boards AK 56 UL

  • Dimensions : 315 x 730 x 155 mm
  • Productnumber: 73345652

4-row, 56 available modules, without PE/N terminal

 

Small distributions boards, protection class IP65, UL Type Rating 3R, 12/12K, with integrated...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist