Anbauflansch AK ABF 2 (79505001) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Enclosure wall

AK ABF 2

Productnumber: 79505001 | Dimensions: 300 x 90 x 15 mm

Enclosure wall, for installation in the components of the AK enclosure system (until 04/15) for 300 mm wide end walls, with cable covers as standard

Smooth for self-drilling

electrical characteristics

Type of protection IP54
UL Type Rating not specified

Dimensions

Width 300 mm
Length 90 mm
Height 15 mm

Material characteristics

UV-resistant no
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (458 KB)

Tender text

Similar products

Enclosure wall AK ABF 1

  • Dimensions : 5 x 30 x 91,5 mm
  • Productnumber: 79504801

with knockouts, 2 x M32 / M40 / M50, 1 x M40 / M50 / M63

 

Enclosure wall, for installation in the components of the AK enclosure system (until 04/15) for 300...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist