Masking off strips, to close off unused circuit-breaker positions, detachable, grey
Width 108 mm for 6 distribution units
Masking off strips
Productnumber: 79901201 | Dimensions: 108 x 52 x 9 mm
Masking off strips, to close off unused circuit-breaker positions, detachable, grey
Width 108 mm for 6 distribution units
Width | 108 mm |
---|---|
Length | 52 mm |
Height | 9 mm |
Flammability class according with UL94 | HB |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 650 °C |
Industry quality | no |
Type of accessory | other |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.