Abdeckstreifen AK AS-v (79901301) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Masking off strips

AK AS-v

Productnumber: 79901301 | Dimensions: 225 x 51 x 9 mm

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

Width 216 mm for 12 distribution units, lockable

Dimensions

Width 225 mm
Length 51 mm
Height 9 mm

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Masking off strips AK AS

  • Dimensions : 108 x 52 x 9 mm
  • Productnumber: 79901201

Width 108 mm for 6 distribution units

 

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

 

Masking off strips AK AS UL

  • Dimensions : 52 x 107,8 x 9,1 mm
  • Productnumber: 79901252

Width 108 mm for 6 distribution units

 

Masking off strips, to close off unused circuit-breaker positions, detachable, grey

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist