Reservefach AK BC (79910301) Socket housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Reserve compartment

AK BC

Productnumber: 79910301 | Dimensions: 54 x 44 x 80 mm

On-board case, for closing off unused circuit breaker positions, width 54 mm for 3 distribution units, for 35 mm standard rail, e.g. to house fuses, operating instructions, etc.

Dimensions

Width 54 mm
Length 44 mm
Height 80 mm

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist