for installation in the components of the AK enclosure system (until 04/15) for 300 mm wide end walls, with cable covers as standard
This article is archived!
- Find wholesaler
Dimensions
Width | 300 mm |
---|---|
Length | 90 mm |
Height | 125 mm |
Material characteristics
Flammability class according with UL94 | HB |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 650 °C |
Industry quality | no |
mechanical properties
Type of accessory | other |
---|
Ambient conditions
Installation location | protected outdoor areas |
---|
Tender text
Log in to mySpelsberg to download tender texts. mySpelsberg Login
Your direct line to our experts
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.