Kombiset AK KS-IP65 (79100101) Socket housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Combi set

AK KS-IP65

Productnumber: 79100101 | Dimensions: 235 x 150 x 7 mm

Combi set, for horizontal or vertical combination of all AK enclosures (until 04/15) and AKi enclosures from 300 x 150 mm, complete with wedge connectors and intermediate sealing for 150 and 300 mm enclosure sides, each 300 mm = 1 combi set

electrical characteristics

Type of protection IP65

Dimensions

Width 235 mm
Length 150 mm
Height 7 mm

Material characteristics

UV-resistant no
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist