Montageplatte AK MPI 2 (79500201) AK UL certified small distribution boards: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting plate

AK MPI 2

Productnumber: 79500201 | Dimensions: 240 x 240 x 4 mm

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

AKL / AKi 2-4

Dimensions

Width 240 mm
Length 240 mm
Height 4 mm

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (32 KB)
Dimensional drawing jpg (716 KB)

Tender text

Similar products

Mounting plate AK MPI 3

  • Dimensions : 240 x 390 x 4 mm
  • Productnumber: 79500301

AKL/AKi 3-4, Abox 700

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

Mounting plate AK MPI 1

  • Dimensions : 240 x 112 x 4 mm
  • Productnumber: 79500101

AKL / AKi 1-4

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

Mounting plate AK MPI 4

  • Dimensions : 240 x 540 x 4 mm
  • Productnumber: 79500401

AKL / AKi 4

 

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist